{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_3_3way_t/1_3_2_pipe_din2353/3_bkhl_tk_asmtab.prj},{NB=3 BKHL 06 TK},{DES=3 BKHL 06 TK},{DN=6},{SER=L},{PD=8},{G=M 14x1,5},{OL=positive (closed)},{LW=6.0},{OP=PN 500},{AF=9},{SF=1.5},{ZNR=BK3 DN6 8L.stp},{VERSX=2},{VERSY=1},{PPATH=assemblies/3_bkh_tk_vz_asmtpl.prj},{L=67},{L1=36.2},{L10=32.2},{B=26},{H1=32},{H2=12.8},{X=19.2},{S=3},{SW1=22},{RA=8},{I=10.5},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/3BKHLT/3BKHST},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/3BKHLT/3BKHST}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.